Product  PPSA115Ex

Photoelectric Sensor

Diffuse Mode Sensor with Adjustable Background Suppression

Order number: 3069624

Alternative order number : 69624

    • Cable, PVC, 9 m
    • Protection class IP67
    • 5-segement LED display
    • Signal indication
    • Keylock
    • Switch ON/OFF delay, adjustable between 8…16 ms
    • Operating voltage: 12…250 VDC or 24…250 VAC
    • Relay output
#

Technical Data

Product type Photoelectric Sensor

Select Country

Turck worldwide

to top